??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
HPSCA40-5
HELP_VARIABLE
Company
PRiCi FA
Description
HPSCA - Photo Sensor Cams - Angle Adjustable
Bill of material
HPSCA40-5
MODEL
Model
HPSCA40-5
MMAT
Main Body Material
Equivalent to A6063
AMAT
Angle Adjustable Plate Material
Equivalent to A5052
SUR
Surface treatment
Black Anode Treatment
ATT
Attachments
Set Screw 2 pcs.
CODE
Code
HPSCA
VAR02
D
mm
VAR04
P Selection
mm
FIX02
Z Adjustment Range
10~120 °
FIX04
M
M3
FIX06
A
5.5 mm
FIX08
Ba
20 mm
FIX10
C
6.0 mm
FIX12
Effective Slit Depth
5.5 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D