??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPSC28-5
HELP_VARIABLE
Company
PRiCi FA
Description
HPSCN,HPSCWN,HPSC,HPSCW,HPSCZ,HPSCWZ - Photo Sensor Cams - Slit
Bill of material
HPSC28-5
MODEL
Model
LV1
Type
MAT
Material
Equivalent to A6063
SUR
Surface treatment
ATT
Attachments
Set Screw 2 pcs.
CODE
Code
VAR02
D
mm
VAR04
P Selection
mm
VAR06
Z Specify unit 1°
°
FIX02
M
M3
FIX04
A
5.5 mm
FIX06
Ba
14 mm
FIX08
C
6.5 mm
FIX10
S
1.5 mm
FIX12
t
1.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D