??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
JDMFA5-P5.5-L5-B2
HELP_VARIABLE
Company
PRiCi FA
Description
JDMFA,KJDMFA,SJDMFA - Locating Pins - Large Flat Head - Tapped- Dimensions Configurable
Bill of material
JDMFA5-P5.5-L5-B2
MODEL
Model
TOL
D Tolerance
g6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
-0.004/-0.012 mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.008 mm
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Enter value for VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
FIX06
M(Coarse)
M2
FIX08
Sa
3 mm
FIX10
C
1.0 mm
VAR10
Tapping Machining
FIX12
MH
-
FIX14
S2
0 mm
VAR12
Processing neck R
VAR14
Changes C Chamfered Size
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D