??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SJDNF2-P1.5-L2-B3
HELP_VARIABLE
Company
PRiCi FA
Description
JDNF,KJDNF,SJDNF,JDNFP,KJDNFP,SJDNFP - Locating Pins - Small Flat Head - Standed - Dimensions Configurable
Bill of material
SJDNF2-P1.5-L2-B3
MODEL
Model
TOL
D Tolerance
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.006 mm
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Enter value for VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
FIX06
Sa
0 mm
FIX08
C
0.1 mm
VAR10
Processing neck R
VAR12
Changes C Chamfered Size
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D