??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
JLX24CB3-10
HELP_VARIABLE
Company
PRiCi FA
Description
JLX24CB,JLX25CB,JLX24S - Pivot Pins - Straight Retaining Ring - L Dimension Selectable
Bill of material
JLX24CB3-10
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
Retaining Ring 2 pcs.
AMAT
Attachment Material
CODE
Code
VAR02
D
mm
FIX02
D Tolerance (g6)
-0.002/-0.008
VAR04
L Selection
mm
FIX04
m
0.50 mm
FIX06
m Tolerance
+0.050/0 mm
FIX08
N
2 mm
FIX10
d
2.0 mm
FIX12
d Tolerance
+0.060/0 mm
FIX14
Included Retaining Ring Shape
E Type mm
FIX16
Included Retaining Ring JIS Nominal
No.2
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D