??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLX33CB2-5
HELP_VARIABLE
Company
PRiCi FA
Description
JLX33CB,JLX35CB,JLX35CN,JLX34CN,JLX35CK,JLX33S,JLX35S,JLX35SK - Pivot Pins - Retaining Ring with Shoulder - L Dimension Configurable Type
Bill of material
JLX33CB2-5
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
Retaining Ring 1 pcs.
AMAT
Attachment Material
VAR02
D
mm
FIX02
D Tolerance (g6)
-0.002/-0.008
VAR04
L Specify unit 0.1mm
mm
Enter value for VAR04
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
m
0.50 mm
FIX06
m Tolerance
+0.050/0 mm
FIX08
N
2 mm
FIX10
u
1.9 mm
FIX12
(n)
1.5 mm
FIX14
d
1.5 mm
FIX16
d Tolerance
+0.060/0 mm
FIX18
Ta
1.5 mm
FIX20
H
4.5 mm
FIX22
Included Retaining Ring Shape
E Type mm
FIX24
Included Retaining Ring JIS Nominal
No.1.5
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D