??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLX36CB4-10
HELP_VARIABLE
Company
PRiCi FA
Description
JLX36CB,JLX39CB,JLX36S - Pivot Pins - Lock Nut with Shoulder - L Dimension Selectable
Bill of material
JLX36CB4-10
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
Standard Nut 1 pcs.
AMAT
Attachment Material
CODE
Code
VAR02
D
mm
FIX02
D Tolerance (g6)
-0.004/-0.012
VAR04
L Selection
mm
FIX04
A
7 mm
FIX06
B
5 mm
FIX08
Ta
3 mm
FIX10
F
6 mm
FIX12
u
3.9 mm
FIX14
(n)
1.48 mm
FIX16
M(Coarse)
M3
FIX18
Included Nut
M3×0.5
VAR06
Thread Diameter
VAR08
MC Selection
mm
VAR10
Thread Part Length
VAR12
FC Specify unit 1mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D