??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLX61CBM2-5
HELP_VARIABLE
Company
PRiCi FA
Description
JLX60CB,JLX61CB,JLX60S,JLX61S - Pivot Pins - Diameter Tolerance Selectable - Shape C (Retaining Ring)
Bill of material
JLX61CBM2-5
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
Retaining Ring 1 pcs.
CODE
Code
VAR02
D Tolerance Select
VAR04
D
mm
FIX02
D Tolerance
+0.008/+0.002 mm
VAR06
L Specify unit 0.1mm
mm
Enter value for VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
m
0.50 mm
FIX06
m Tolerance
+0.050/0 mm
FIX08
N
2 mm
FIX10
u
1.9 mm
FIX12
(n)
0.98 mm
FIX14
d
1.5 mm
FIX16
d Tolerance
+0.060/0 mm
FIX18
Ta
1.5 mm
FIX20
H
4.5 mm
FIX22
Included Retaining Ring Shape
E Type mm
FIX24
Included Retaining Ring JIS Nominal
No. 1.5
VAR08
Retaining Ring Groove Position
VAR10
NC Specify unit 0.1mm
mm
VAR12
Shoulder Thickness
VAR14
TC Specify unit 0.5mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D