??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
JLX63CBM4-5
HELP_VARIABLE
Company
PRiCi FA
Description
JLX62CB,JLX63CB,JLX62S,JLX63S - Pivot Pins - Diameter Tolerance Selectable - Shape B (Lock Nut)
Bill of material
JLX63CBM4-5
MODEL
Model
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
Nut 1 pcs.
AMAT
Attachment Material
CODE
Code
VAR02
D Tolerance Select
VAR04
D
mm
FIX02
D Tolerance
+0.012/+0.004
VAR06
L Specify unit 0.1mm
mm
Inserisci valore per VAR06
L Specify unit 0.1mm
mm
cm
inch
ft
FIX04
A
7 mm
FIX06
B
5 mm
FIX08
Ta
3 mm
FIX10
F
6 mm
FIX12
u
3.9 mm
FIX14
(n)
1.48 mm
FIX16
M(Coarse)
M3
FIX18
Included Nut
M3×0.5
VAR08
Thread Diameter
VAR10
MC Selection
mm
VAR12
Thread Part Length
VAR14
FC Specify unit 1mm
mm
VAR16
Shoulder Thickness
VAR18
TC Specify unit 0.5mm
mm
VAR20
L Dimension Tolerance
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D