??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLZ26S3-3-15
HELP_VARIABLE
Company
PRiCi FA
Description
JLZ26CB,JLZ26CN,JLZ26S,JLZ27CB,JLZ27CN,JLZ27S - Hinged base - central fulcrum four-point mounting type
Bill of material
JLZ26S3-3-15
MODEL
Model
LV1
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
D
mm
VAR04
W
mm
Enter value for VAR04
W
mm
cm
inch
ft
VAR06
H
mm
Enter value for VAR06
H
mm
cm
inch
ft
FIX02
La
28 mm
FIX04
F
18 mm
FIX06
P
18 mm
FIX08
X
5.0 mm
FIX10
B
20 mm
FIX12
S
8 mm
FIX14
T
9 mm
FIX16
d2
4.5 mm
FIX18
d1
8.0 mm
FIX20
H1
4.6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D