??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
JLZ32CN4-12-4-20
HELP_VARIABLE
Company
PRiCi FA
Description
JLZ32CB,JLZ32CN,JLZ33CB,JLZ33CN,JLZ33S - Hinged base - thick-walled/L-shaped fulcrum type
Bill of material
JLZ32CN4-12-4-20
MODEL
Model
LV1
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
D
mm
VAR04
T
mm
VAR06
W
mm
Enter value for VAR06
W
mm
cm
inch
ft
VAR08
H
mm
Enter value for VAR08
H
mm
cm
inch
ft
FIX02
La
25 mm
FIX04
F
12 mm
FIX06
P
- mm
FIX08
X
18.5 mm
FIX10
S
7.5 mm
FIX12
d2
4.5 mm
FIX14
d1
8.0 mm
FIX16
H1
4.6 mm
FIX18
C
3 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D