??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KBMA3-5-6
HELP_VARIABLE
Company
PRiCi FA
Description
KBMA - Cap bolt1
Bill of material
KBMA3-5-6
MODEL
Model
KBMA3-5-6
LV1
LV1 type
Full-length designated type
LV2
LV2 type
Round head bolt type
MAT
Material
Equivalent to SUSXM7
SCF
Strength classification
A2-50
CODE
Code
KBMA
VAR10
M
VAR15
l
mm
Enter value for VAR15
l
mm
cm
inch
ft
VAR20
L
mm
Enter value for VAR20
L
mm
cm
inch
ft
FIX02
A2
5.5 mm
FIX04
H(MAX)
1.6 mm
FIX06
C(MIN)
1.04 mm
FIX08
d
2.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D