??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KBPFUA3
HELP_VARIABLE
Company
PRiCi FA
Description
KBPFA,KBPFUA,KBPFAS,KBPFUS - Floating Joints Backing Plates - Standard - Standard
Bill of material
KBPFUA3
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
HN
Hardness
26~31HRC
CODE
Code
VAR02
No.
FIX02
A
42 mm
FIX04
P.C.D.
30 mm
FIX06
d
4.5 mm
VAR04
Flange Cut
FIX08
K
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D