??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
KCDMP4-10-B
HELP_VARIABLE
Company
PRiCi FA
Description
KCDMP,KCDMPS - Clamp Levers - Nylon type - External Thread Type
Bill of material
KCDMP4-10-B
MODEL
Model
LMAT
Lever Material
Nylon 6 black matte
SMAT
Screw Material
SSUR
Screw Surface treatment
CODE
Code
VAR02
M
VAR04
S Thread Length Selection
mm
VAR06
Lever Color
FIX02
L
49 mm
FIX04
R
42 mm
FIX06
H
33.5 mm
FIX08
D
14 mm
FIX10
d
10.0 mm
FIX12
h
24.5 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D