??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KCDMZ4-10-Y
HELP_VARIABLE
Company
PRiCi FA
Description
KCDMZ - Clamp Levers - Zinc Alloy Die Casting Type - External Thread Type
Bill of material
KCDMZ4-10-Y
MODEL
Model
KCDMZ4-10-Y
LMAT
Lever Material
Zinc Alloy Die Casting
SMAT
Screw Material
Stainless Steel
SSUR
Screw Surface treatment
-
CODE
Code
KCDMZ
VAR02
M
VAR04
S Thread Length Selection
mm
VAR06
Lever Color
FIX02
L
49 mm
FIX04
R
42 mm
FIX06
H
33.5 mm
FIX08
D
14 mm
FIX10
d
10.0 mm
FIX12
h
24.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D