??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KCMGM3-2-4
HELP_VARIABLE
Company
PRiCi FA
Description
KCMGM KCMGN - Cap bolt2
Bill of material
KCMGM3-2-4
MODEL
Model
LV1
LV1 type
Full-length designated type
LV2
LV2 type
Inner hexagonal pass
MAT
Material
SUR
Surface treatment
SCF
Strength classification
CODE
Code
VAR10
M
VAR15
l
mm
Enter value for VAR15
l
mm
cm
inch
ft
VAR20
L
mm
Enter value for VAR20
L
mm
cm
inch
ft
FIX02
A
5.5 mm
FIX04
H
3 mm
FIX06
B
2.5 mm
FIX08
d
2.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D