??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
KFJCNF3
HELP_VARIABLE
Company
PRiCi FA
Description
KFJCNF,KFJCNFS - Floating Joints - Cylinder Connector - External thread type - Standard Type - L Fixed
Bill of material
KFJCNF3
MODEL
Model
MAT
Material
SUR
Surface treatment
HN
Hardness
45~55HRC
CODE
Code
VAR02
M
VAR04
F
5 mm
FIX02
MxPitch
3×0.5
FIX04
L
14 mm
FIX06
D
12 mm
FIX08
Ba
17 mm
FIX10
T
5 mm
FIX12
C
10 mm
FIX14
L1
6 mm
FIX16
SR
40 mm
VAR06
Undercut Processing
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D