??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFJL3-0.5-3-3
HELP_VARIABLE
Company
PRiCi FA
Description
KFJL - Floating Joints - Quick Connection Type - Extension Rod Tapped Type - L Configurable
Bill of material
KFJL3-0.5-3-3
MODEL
Model
KFJL3-0.5-3-3
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
HN
Hardness
500HV~
CODE
Code
KFJL
VAR02
M-Pitch
VAR04
T Select
mm
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
FIX02
h
3 mm
FIX04
D
4 mm
FIX06
Ba
6 mm
FIX08
(C)
6.9 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D