??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFJMX5-0.8
HELP_VARIABLE
Company
PRiCi FA
Description
KFJMX - Floating joint - all in one - ultra short external thread installation type
Bill of material
KFJMX5-0.8
MODEL
Model
KFJMX5-0.8
LV1
External thread type
MAT
Material of main cover plate
Equivalent to S45C
MAT1
Joint material
Equivalent to S45C
MAT2
Spring material
Equivalent to SUS304-WPB
MAT3
Gasket material
Equivalent to SUS304
SUR
Surface treatment of main cover plate
Blackening treatment
SUR1
Joint surface treatment
Blackening treatment
SUR2
Gasket surface treatment
Oxidation treatment
HN
Joint hardness
35~45HRC
HN2
Washer hardness
600HV~
CODE
Code
KFJMX
VAR02
M-LJ
FIX02
M1
M8-1.25
FIX04
L1
6.0 mm
FIX06
L2
16.5 mm
FIX08
L3
5 mm
FIX10
L4
4.1 mm
FIX12
A
7 mm
FIX14
Ba
17 mm
FIX16
D
18.5 mm
FIX18
U
0.50 mm
FIX20
Maximum applied tensile compression force1
300 N
FIX22
Maximum applied tensile compression force2
1100 N
FIX24
Weight
25 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D