??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFJMXL5-0.8
HELP_VARIABLE
Company
PRiCi FA
Description
KFJMXL - Floating joint - all in one - ultra short - base longitudinal mounting type
Bill of material
KFJMXL5-0.8
MODEL
Model
KFJMXL5-0.8
LV1
External thread type
MAT
Material of main cover plate
Equivalent to S45C
MAT1
Joint material
Equivalent to S45C
MAT2
Spring material
Equivalent to SUS304
MAT3
Gasket material
Equivalent to SUS304
SUR
Surface treatment of main cover plate
Blackening treatment
SUR1
Joint surface treatment
Blackening treatment
SUR2
Gasket surface treatment
Nitriding treatment
HN
Joint hardness
35~45HRC
HN2
Washer hardness
600HV~
CODE
Code
KFJMXL
VAR02
M-LJ
FIX02
L1
6.0 mm
FIX04
L2
22 mm
FIX06
L3
5.0 mm
FIX08
L4
4.1 mm
FIX10
A
7 mm
FIX12
Ba
17 mm
FIX14
C
17.0 mm
FIX16
P
9 mm
FIX18
E
4.0 mm
FIX20
d
4.5 mm
FIX22
U
0.50 mm
FIX24
Maximum applied tensile compression force1
300 N
FIX26
Maximum applied tensile compression force2
1100 N
FIX28
Weight
35 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D