??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
KFJR3-0.5-2
HELP_VARIABLE
Company
PRiCi FA
Description
KFJR - Floating Joints - Quick Connection Type - Tapped Type - L Fixed
Bill of material
KFJR3-0.5-2
MODEL
Model
KFJR3-0.5-2
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KFJR
VAR02
M-Pitch
VAR04
T Selection
mm
VAR06
L
5 mm
FIX02
h
3 mm
FIX04
D
6 mm
FIX06
Ba
8 mm
FIX08
(e)
9.2 mm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D