??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
KFJRHA3-0.5
HELP_VARIABLE
Company
PRiCi FA
Description
KFJRHA - Floating Joints - Quick Connection Type - Cylinder Connector and Holder Set - Tapped Type
Bill of material
KFJRHA3-0.5
MODEL
Model
KFJRHA3-0.5
LV1
Holder Type
Side Mounting
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
HN
Hardness
500HV~
CODE
code
KFJRHA
VAR02
M-Pitch
FIX02
T
4 mm
FIX04
D
6 mm
FIX06
L
5 mm
FIX08
h
3 mm
FIX10
Ba
8 mm
FIX12
C
9.2 mm
FIX14
D1
6.5 mm
FIX16
A
12 mm
FIX18
T1
8 mm
FIX20
h1
4 mm
FIX22
W
34 mm
FIX24
H
13 mm
FIX26
a
5 mm
FIX28
P
24 mm
FIX30
d
4.5 mm
FIX32
d1
8.0 mm
FIX34
H1
4.5 mm
FIX36
Lu
13 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D