??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFJMY6
HELP_VARIABLE
Company
PRiCi FA
Description
KFJY,KFJMY,KFJMYN,KFJY-H - Floating joint flange-mounted sliding type
Bill of material
KFJMY6
MODEL
Model
LV1
type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
HN
hardness
45~50HRC
CODE
Code
VAR02
M
FIX02
M X pitch
FIX04
L
mm
FIX06
F
mm
FIX08
D
20 mm
FIX10
D1
14 mm
FIX12
Ha
18 mm
FIX14
T
4 mm
FIX16
W
12 mm
FIX18
A
22 mm
FIX20
G
12 mm
FIX22
B
14 mm
FIX24
G1
6 mm
FIX26
E
3 mm
FIX28
t
4 mm
FIX30
T1
8 mm
FIX32
d
4.5 mm
FIX34
d2
8.0 mm
FIX36
h
4.6 mm
FIX38
C
2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D