??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PACK-KFM2-4
HELP_VARIABLE
Company
PRiCi FA
Description
KFM PACK-KFM KFMS PACK-KFMS - Inside Hexagonal Flat Head Bolt
Bill of material
PACK-KFM2-4
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
HN
Hardness
SCF
Strength classification
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
l
2.80 mm
FIX04
M×P
2X0.4
FIX06
Number
FIX08
A(min)
3.40 mm
FIX10
A(max)
4.00 mm
FIX12
H(max)
1.20 mm
FIX14
B
1.3 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D