??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFUAS5
HELP_VARIABLE
Company
PRiCi FA
Description
KFUA,KFUAS,KFUB,KFUBB,KFUBS - Hexagon Bearing Lock Nuts - Set Screw Type
Bill of material
KFUAS5
MODEL
Model
LV1
Thread Type
MAT
Material
HN
Hardness
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
M
FIX02
MxPitch
FIX04
D
9 mm
FIX06
C
0.2 mm
FIX08
(e)
19.6 mm
FIX10
F
17 mm
FIX12
Ba
9 mm
FIX14
b
5 mm
FIX16
M1
M3
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D