??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KFUNT10
HELP_VARIABLE
Company
PRiCi FA
Description
KFUNT,KFUNTS - Fine U Nuts
Bill of material
KFUNT10
MODEL
Model
BMAT
Main Body Material
FMAT
Friction Ring Material
Equivalent to SUS301
CODE
Code
VAR02
M
FIX02
MxPitch (Fine)
10×0.75
FIX04
D
18 mm
FIX06
D1
13.5 mm
FIX08
d
14.4 mm
FIX10
W
1.8 mm
FIX12
S
3 mm
FIX14
T
5.2 mm
FIX16
T Tolerance
±0.3 mm
FIX18
t
4 mm
FIX20
Perpendicularity of End Face (Max.)
0.05 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D