??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KH23CB6
HELP_VARIABLE
Company
PRiCi FA
Description
KH23CB - National standard reverse snap ring for C-type shaft
Bill of material
KH23CB6
MODEL
Model
KH23CB6
LV1
type
Reverse snap ring for C-type shaft
MAT
Material
Steel (10)
SUR
Surface treatment
Phosphate coating
CODE
Code
KH23CB
VAR02
No.
FIX02
d3
5.6 mm
FIX04
d3 tol
+0.1/-0.2 mm
FIX06
d4
8.0 mm
FIX08
t
0.5 mm
FIX10
t tol
±0.03 mm
FIX12
b
1.2 mm
FIX14
do
2.2 mm
FIX16
do tol
±0.2 mm
FIX18
d5
8.9 mm
FIX20
d1
6 mm
FIX22
d2
5.7 mm
FIX24
d2 tol
0/-0.04 mm
FIX26
m
0.60 mm
FIX28
m tol
+0.1/0 mm
FIX30
n min
1.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D