??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
KHLRAF6-3
HELP_VARIABLE
Company
PRiCi FA
Description
KHLRAF - Floating Joints - Holder Side Side Mount Flange Type - T Configurable
Bill of material
KHLRAF6-3
MODEL
Model
KHLRAF6-3
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KHLRAF
VAR02
D
mm
VAR04
T Specify unit 1mm
mm
Enter value for VAR04
T Specify unit 1mm
mm
cm
inch
ft
FIX02
Ba
8 mm
FIX04
D1
6.5 mm
FIX06
A
12 mm
FIX08
T1
7 mm
FIX10
G
4 mm
FIX12
L
34 mm
FIX14
H
13 mm
FIX16
F
5 mm
FIX18
P
24 mm
FIX20
d
4.5 mm
FIX22
d1
8.0 mm
FIX24
h1
4.5 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D