??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KHLRD7
HELP_VARIABLE
Company
PRiCi FA
Description
KHLRD - Floating Joints - Holder Top Mount,Bar Type - Height h Fixed
Bill of material
KHLRD7
MODEL
Model
KHLRD7
LV1
Mounting method
Top Mount
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Electroless Nickel Plating
CODE
Code
KHLRD
VAR02
D
mm
VAR04
h
9 mm
FIX02
H
15 mm
FIX04
Ba
10 mm
FIX06
D1
8 mm
FIX08
T
8 mm
FIX10
T Tolerance
0/-0.15 mm
FIX12
L
36 mm
FIX14
P
26 mm
FIX16
d
4.5 mm
FIX18
d1
- mm
FIX20
h1
- mm
FIX22
M
4
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D