??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KJD50-8-B50
HELP_VARIABLE
Company
PRiCi FA
Description
KJD - Supporting Leg - Nylon fixed regulating type
Bill of material
KJD50-8-B50
MODEL
Model
KJD50-8-B50
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Chromeplate
BMAT
Base Material
Reinforced nylon
CODE
Code
KJD
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
20 mm
FIX04
A
78 mm
FIX06
SW
8 mm
FIX08
Load
120 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D