??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
KKECK8-75
HELP_VARIABLE
Company
PRiCi FA
Description
KKEBK,KKEAK,KKECK,KKEBKS,KKEAKS,KKECKS - Countersunk hole type of flat key thread
Bill of material
KKECK8-75
MODEL
Model
LV1
LV1 type
MAT
Material
HN
Hardness
600N/mm²以上
CODE
Code
VAR10
B
mm
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
FIX01
H
mm
FIX02
C
0.25~0.4 mm
FIX03
Bgc
0/-0.036 mm
FIX04
Hgc
0/-0.09 mm
FIX05
Lgc
0/-0.74 mm
FIX06
M
3.00
FIX07
d
mm
FIX08
d1
mm
FIX09
h
mm
FIX10
b
mm
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D