??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
KRTWS8
HELP_VARIABLE
Company
PRiCi FA
Description
KRTW,KRTWS,BOX-KRTW,BOX-KRTWS - Retaining Rings Internal C-Type
Bill of material
KRTWS8
MODEL
Model
LV1
Sales Unit
MAT
Material
SUR
Surface treatment
-
HN
Hardness
CODE
Code
VAR10
No.
FIX02
d3
mm
FIX04
d3 Tolerance
±0.18 mm
FIX06
t
mm
FIX08
t Tolerance
±0.05 mm
FIX10
b(Approx)
mm
FIX12
a(Approx)
mm
FIX14
d0(min)
mm
FIX16
d4
mm
FIX18
d1
mm
FIX20
d2
mm
FIX22
d2 Tolerance
+0.11/0 mm
FIX24
m
mm
FIX26
m Tolerance
+0.14/0 mm
FIX28
n (min)
1.5 mm
FIX30
Pcs./Box
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D