??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
KVJC50
HELP_VARIABLE
Company
PRiCi FA
Description
KVJC KVTC - Caster, N series, high performance low load type, universal type/ fixed type
Bill of material
KVJC50
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Chromate gloss treatment
MAT3
Material2
Equivalent to MC
MAT5
Material3
Equivalent to Polypropylene
FIX01
The ministry of rotary
Bearing
FIX03
The ministry of wheel
Bearing
CODE
Code
VAR10
D
mm
FIX02
B
38 mm
FIX04
H
79 mm
FIX06
A
mm
FIX08
C
mm
FIX10
F
64 mm
FIX12
G
0 mm
FIX14
d
8.5 mm
FIX16
t
3.2 mm
FIX18
E
mm
FIX20
r
mm
FIX22
N
4000 mm
FIX24
weight
g
FIX95
PDF
PDF
CAD-Modelle herunterladen
Sie haben noch keine CAD- oder PDF-Datei zum Download generiert.
Voransichten
3D
Bemaßung
2D