??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KVJG25-N
HELP_VARIABLE
Company
PRiCi FA
Description
KVJG KVJGX - Caster, light load flat bottom moving type (bearingless type)
Bill of material
KVJG25-N
MODEL
Model
LV1
LV1 type
MAT1
Material1
Equivalent to SPHC
SUR
Surface treatment
Galvanized
MAT3
Material2
FIX01
Fixed way
Bearingless
CODE
Code
VAR10
D
mm
FIX02
G
13 mm
FIX04
H
35.0 mm
FIX20
L
26 mm
FIX22
J
46 mm
FIX06
E
38 mm
FIX08
F
33 mm
FIX10
A
30 mm
FIX12
B
24 mm
FIX14
d
4.3 mm
FIX16
Load(R)
6 kg
FIX18
Load(N)
12 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D