??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
KVTA63-N
HELP_VARIABLE
Company
PRiCi FA
Description
KVTA - Casters, low and heavy-duty fixed type
Bill of material
KVTA63-N
MODEL
Model
KVTA63-N
LV1
LV1 type
Low and heavy-duty fixed type
MAT1
Material1
Equivalent to SPCC
SUR
Surface treatment
Dark green paint bracket
MAT3
Material2
Equivalent to N
FIX01
Fixed way
Bearing
CODE
Code
KVTA
VAR10
D
mm
FIX02
G
65 mm
FIX04
H
103 mm
FIX06
E
110 mm
FIX08
F
110 mm
FIX10
A
81 mm
FIX12
B
76 mm
FIX13
C
85 mm
FIX14
d
11 mm
FIX16
U
600 kg
FIX18
N
600 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D