??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KXB2-3
HELP_VARIABLE
Company
PRiCi FA
Description
KXB PACK-KXBS KXBS - Small cross hole flat head screw
Bill of material
KXB2-3
MODEL
Model
LV1
LV1 type
MAT
Material
MAT2
Material
SUR
Surface treatment
CODE
Code
VAR10
M
mm
VAR15
L
mm
FIX02
M×P
2X0.4 mm
FIX04
A
4.0 mm
FIX06
E
1.20 mm
FIX08
SZKBH
1 mm
FIX10
Number of boxes
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D