??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KZHXD6
HELP_VARIABLE
Company
PRiCi FA
Description
KZHXD - Ultrathin Magnet
Bill of material
KZHXD6
MODEL
Model
KZHXD6
LV1
LV1 type
Ultra-thin type
MAT
Material
SUS416
MAT2
Material
neodymium magnet
SUR
Surface treatment
-
SUR2
Surface treatment
Plate with nickel
AOT
Anbient operating temp.
80°C °C
CODE
code
KZHXD
VAR10
D
mm
FIX02
L
3 mm
FIX04
XYL
3.9{0.4} N{kgf}
FIX06
BMCTMD
2700~3000 G
FIX08
d1
4.0 mm
FIX10
d2
5 mm
FIX12
Ba
1.5 mm
FIX14
H
1.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D