??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KZHXF4
HELP_VARIABLE
Company
PRiCi FA
Description
KZHXF - Powerful planar magnet with seat
Bill of material
KZHXF4
MODEL
Model
KZHXF4
LV1
LV1 type
Strong Planar Form
MAT
Material
Equivalent to SUM23
SUR
Surface treatment
Electroless Nickel Plating
MAT2
Material
neodymium magnet
SUR2
Surface treatment
Plate with nickel
MAT3
Material
C3603BD
AOT
Anbient operating temp.
80°C
CODE
code
KZHXF
VAR10
D
mm
FIX02
L
5 mm
FIX04
MXP
M2X0.4
FIX06
M
2
FIX08
XYL
1.5{0.1} N{KGF}
FIX10
BMCTMD
2400~2800 G
FIX12
d1
2.0 mm
FIX14
d2
3.0 mm
FIX16
Ba
2.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D