??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KZHYM8
HELP_VARIABLE
Company
PRiCi FA
Description
KZHYM - V-groove magnet with seat
Bill of material
KZHYM8
MODEL
Model
KZHYM8
LV1
LV1 type
V-groove
MAT
Material(1)
SUM24L
SUR
Surface treatment(1)
Electroless Nickel Plating
MAT2
Material(2)
neodymium magnet
SUR2
Surface treatment(2)
Plate with nickel
AOT
Anbient operating temp.
80°C °C
CODE
code
KZHYM
VAR10
D
mm
FIX02
L
6 mm
FIX04
XYL
3.9{0.4} N{kgf}
FIX06
BMCTMD
3200~3500 G
FIX08
d
4.0 mm
FIX10
A
3 mm
FIX12
Ba
2.0 mm
FIX14
H
1.5 mm
FIX16
d1
2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D