??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KZMGN6
HELP_VARIABLE
Company
PRiCi FA
Description
KZMGN - Standard magnet with seat
Bill of material
KZMGN6
MODEL
Model
KZMGN6
LV1
LV1 type
Standard type
MAT
Material
SUM24L
SUR
Surface treatment
Electroless Nickel Plating
MAT2
Material
neodymium magnet
SUR2
Surface treatment
Plate with nickel
AOT
Anbient operating temp.
80°C
CODE
code
KZMGN
VAR10
D
mm
FIX02
L
10 mm
FIX04
MXP
3X0.5
FIX06
XYL
2.9{0.3} N{kgf}
FIX08
BMCTMD
3000~3200 G
FIX10
d1
4 mm
FIX12
Ba
2.0 mm
FIX14
C
0.3 mm
FIX16
l
6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D