??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
KZUKN10
HELP_VARIABLE
Company
PRiCi FA
Description
KZUK KZUKN KHXUKM KHXUKMN KZUKT - Long circular fixed magnet
Bill of material
KZUKN10
MODEL
Model
LV1
LV1 type
Long circular fixed type
LV2
LV2 type
MAT
Material
MAT2
Material
MAT3
Material
SUR
Surface treatment
Electroless Nickel Plating
AOT
Anbient operating temp.
80℃
CODE
Code
VAR10
B
mm
FIX02
La
mm
FIX04
P
mm
FIX06
T
mm
FIX08
R
5.0 mm
FIX10
E
mm
FIX12
g
mm
FIX14
d
mm
FIX16
h
mm
FIX26
M Coarse threads
FIX18
d1
7.0 mm
FIX20
d2
mm
FIX22
d3
mm
FIX24
d4
mm
AF02
XYL
N{kgf}
AF04
BMCTMD
G
AF06
FJ(BXGPTLS)
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D