??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KZXK8
HELP_VARIABLE
Company
PRiCi FA
Description
KZXK - Cover type magnet with seat
Bill of material
KZXK8
MODEL
Model
KZXK8
LV1
LV1 type
Cap type
MAT
Material(1)(3)
SUM24L
SUR
Surface treatment(1)(3)
Electroless Nickel Plating
MAT2
Material(2)
neodymium magnet
SUR2
Surface treatment(2)
Plate with nickel
AOT
Anbient operating temp.
80°C
CODE
code
KZXK
VAR10
D
mm
FIX02
L
6 mm
FIX04
MXP
3X0.5
FIX06
M
3
FIX08
XYL
4.1{0.42} N{kgf}
FIX10
BMCTMD
1300~1500 G
FIX12
d1
5.0 mm
FIX14
d2
6 mm
FIX16
Ba
2.0 mm
FIX18
H
1.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D