??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
LCVTAK
HELP_VARIABLE
Company
PRiCi FA
Description
LCVTAK,LCVTAL - V groove positioning block - flat bottom -70 degrees V groove - elongated
Bill of material
LCVTAK
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
-
HN
Hardness
42~45HRC
CODE
Code
FIX02
L
35 mm
FIX04
L1
mm
FIX06
L2
mm
FIX08
A
25 mm
FIX10
Ha
14 mm
FIX12
d
9 mm
FIX14
R
mm
FIX95
PDF
PDF
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D