??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
LDL12-340
HELP_VARIABLE
Company
PRiCi FA
Description
LDL - Module bottom plate - L Type
Bill of material
LDL12-340
MODEL
Model
LDL12-340
MAT
Material
Equivalent to A6061
SUR
Surface treatment
Black Anode Treatment
CODE
Code
LDL
VAR02
No.
VAR04
L
mm
FIX02
Applicable Module
Axle Diameter 12,Table150×150 mm
FIX04
S1
50 mm
FIX06
Q
6 mm
FIX95
PDF
PDF
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D