??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
LDN2505-580-400-F0
HELP_VARIABLE
Company
PRiCi FA
Description
LDN2505,LDN2510,LDN2525,LDH2505,LDH2510,LDH2520_400 - Single Axis Units - Screws Shaft Dia. 25 - Table 400×400 - Standard
Bill of material
LDN2505-580-400-F0
MODEL
Model
LV1
Precision
BMAT
Base Material
Equivalent to A6063T6
BSUR
Base Surface treatment
Black Anode Treatment
WMAT
Worktable Material
Equivalent to A6063T6
WSUR
Worktable Surface treatment
Black Anode Treatment
MMAT
Motor bracket Material
Equivalent to A6063T6
MSUR
Motor bracket Surface treatment
Black Anode Treatment
NMAT
Nut holder Material
Equivalent to A6063T6
NSUR
Nut holder Surface treatment
Black Anode Treatment
FMAT
Fixed side support assembly Material
Equivalent to S45C
FSUR
Fixed side support assembly Surface treatment
Blackening treatment
SMAT
Support side bearing Material
Equivalent to S45C
SSUR
Support side bearing Surface treatment
Blackening treatment
CMAT
Chock Material
Equivalent to POM
CODE
Code
VAR02
No.
VAR04
L
mm
VAR06
Table width
mm
VAR08
Flange style
FIX02
P
190 mm
FIX04
S1
50 mm
FIX06
S2
110 mm
FIX08
Q
10 mm
FIX10
Rolled Ball Screws Code
FIX12
Rolled Ball Screws Shaft Dia.
25 mm
FIX14
Rolled Ball Screws Pitch
5 mm
FIX16
Linear Guides Code
ZB33
FIX18
Support Units - Fixed Side
PBRW20
FIX20
Support Units - Support Side
B6204ZZ
FIX22
Coupling Maximum outside diameter
46 mm
FIX24
Coupling Maximum length
61 mm
FIX26
Recommend coupling
CPDC44,CPDSC44
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D