??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
HELP_VARIABLE
Company
PRiCi FA
Description
LG11CB_dummy,LG11A_dummy - Standard Type for Joint Bearings with Connecting Clamps
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
D
mm
VAR15
d
mm
VAR20
L
FIX02
T
6 mm
FIX04
W
10 mm
FIX06
F
11 mm
FIX08
G
6 mm
FIX10
FSLSM
KCM4-10
FIX12
d1
4.5 mm
FIX14
La
66 mm
VAR22
D part reamer machining (dH7 * L dimensional tolerance)
VAR24
D part chamfering processing
VAR26
Processing of waist-shaped holes in part d
VAR28
Z specified unit 1mm
mm
FIX95
PDF
PDF
FIX98
PJ
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D