??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LPTA5.5
HELP_VARIABLE
Company
PRiCi FA
Description
LPTA,LPTB - Locking pin - type with polyurethane screw
Bill of material
LPTA5.5
MODEL
Model
MAT
Material
MAT2
Material
Equivalent to Polyacetal
HN
Hardness
HN1
Hardness
A90
SUR
Surface treatment
CODE
Code
VAR10
B
mm
FIX02
M
3
FIX04
t
1.5 mm
FIX06
h
0.7 mm
FIX08
La
5 mm
FIX10
D
3.5 mm
FIX12
(C)
6.4 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D