??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LPTJ3-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPTJ - Stop bolt - front hexagon hole with polyurethane type
Bill of material
LPTJ3-10
MODEL
Model
LPTJ3-10
MAT
DK Material
Equivalent to Polyacetal(black)
HN
Hardness
Shore A90
MAT1
LS Material
Equivalent to SCM435
HN1
Strength classification
10.9
SUR
Surface treatment
Chromate gloss treatment
ATT
Attachment
Hexagon nuts
MAT3
LM Material
Equivalent to SS400
SUR2
Surface treatment
Chromate gloss treatment
CODE
Code
LPTJ
VAR10
DM
VAR15
L
mm
FIX02
t1
4 mm
FIX04
Da
7.5 mm
FIX06
B1
-
FIX08
H1
14 mm
FIX10
l
Full Thread
FIX12
m
1.8 mm
FIX14
(l1)
1.8 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D