??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LPTK4-10
HELP_VARIABLE
Company
PRiCi FA
Description
LPTK - Stop bolt - hexagon socket on head
Bill of material
LPTK4-10
MODEL
Model
LPTK4-10
MAT
DK Material
Equivalent to MCNylon
MAT1
LS Material
Equivalent to SUS304
SUR
Surface treatment
-
ATT
Attachment
Hexagon nuts
MAT2
LM Material
Equivalent to SUS304
SUR2
Surface treatment
-
CODE
Code
LPTK
VAR10
M
VAR15
L
mm
FIX02
t
3 mm
FIX04
D
10 mm
FIX06
d
2.4 mm
FIX08
Ba
2.0 mm
FIX10
H
7 mm
FIX12
m
2.4 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D