??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LPTRC3
HELP_VARIABLE
Company
PRiCi FA
Description
LPTRC,LPTRCL - Circular baffle - sink hole type fixed type
Bill of material
LPTRC3
MODEL
Model
LV1
LV1 type
MAT
Material
Equivalent to S45C
SUR
Surface treatment
-
HN
Hardness
40~45HRC
CODE
Code
VAR10
No.
FIX02
D
mm
FIX03
DZD1mm
mm
FIX04
H
mm
FIX05
HZD
mm
FIX06
d
3.4 mm
FIX08
Da
6.5 mm
FIX10
E
3.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D